CTX50
- Part Number
- 5600230845
- Category
- Crimp Terminals
CTX50 Receptacle Terminal, Unsealed, Gold Plating, S-Grip, B-Wind, Right Payoff
Physical Specifications
- durabilityMatingCyclesMax
- 10
- gender
- Female
- gripCode
- S
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 0.044/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 0.75-1.05mm
- wireSizeAwg
- N/A
- wireSizeMm
- 0.13
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 14V DC
Keywords: 560023-0845, 5600230845
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863