SlimStack
- Part Number
- 559090240
- Category
- Board-to-Board Connectors
SlimStack Board-to-Board Plug, 0.40mm Pitch, J-Bend Series, 0.38µm Gold (Au) Plating, 1.50 or 1.80mm Mated Height, 3.40 or 4.20mm Mated Width, 20 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- glowWireCapable
- No
- lockToMatingPart
- Yes
- matedHeight
- 1.50mm,1.80mm
- matedWidth
- 3.40mm,4.20mm
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- netWeight
- 23.630/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 0.40mm
- pitchTerminationInterface
- 0.40mm
- platingMinMating
- 0.381µm
- temperatureRangeOperating
- -25° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.3A
- voltageMaximum
- 50V AC (RMS)/DC
Keywords: 55909-0240, 0559090240
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863