SlimStack
- Part Number
- 550911674
- Category
- Board-to-Board Connectors
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 6.00 or 12.00mm Mated Height, 6.40mm Mated Width, 160 Circuits, with Embossed Tape on Reel Packaging
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 160
- circuitsMaximum
- 160.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- glowWireCapable
- No
- lockToMatingPart
- No
- matedHeight
- 12.00mm,6.00mm
- matedWidth
- 6.40mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 1274.506/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.635mm
- polarizedToPcb
- Yes
- roboticPlacement
- Metal Cap
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 100V
Keywords: 55091-1674, 0550911674
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863