- Part Number
- 548191572
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 5
- Circuits Maximum
- 5.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 5000
- Gender
- Female
- Lock To Mating Part
- Yes
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Mounting Style
- Top-Mount
- Net Weight
- 0.600/g
- Orientation
- Right Angle
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- No
- Pcb Locator
- No
- Pcb Retention
- Yes
- Pitch Mating Interface
- 0.80mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 1.016µm
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -20° to +85°C
- Termination Interface Style
- Surface Mount
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Shielded
- Yes
- Voltage Maximum
- 30V
Keywords: 54819-1572, 0548191572
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863