2.00mm I/O Connectors
- Part Number
- 545991019
- Category
- I/O Connectors
2.00mm Pitch I/O Hand Soldering Type Plug Set, Gray Cover, 10 Circuits
Physical Specifications
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Black,Gray
- durabilityMatingCyclesMax
- 50
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA),Polycarbonate
- netWeight
- 12870.178/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.00mm
- platingMinMating
- 0.305µm
- platingMinTermination
- 1.016µm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Solder or Weld
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- shielded
- Yes
- voltageMaximum
- 125V AC (RMS)/DC
Keywords: 54599-1019, 0545991019
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 2-(2H-Benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol; Perfluorobutane sulfonic acid (PFBS) and its salts per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863