Skip to main content

Easy-On

Part Number
545481434
Category
FFC / FPC Connectors

0.50mm Pitch Easy-On FFC/FPC Connector, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 14 Circuits, Tin (Sn) Plating

Physical Specifications

actuatorType
Slider
circuitsLoaded
14
colorResin
Natural (White)
contactPosition
Bottom
durabilityMatingCyclesMax
20
matedHeight
1.20mm
materialMetal
Phosphor Bronze
materialPlatingMating
Tin-Silver-Bismuth
materialPlatingTermination
Tin-Silver-Bismuth
materialResin
Liquid Crystal Polymer (LCP)
netWeight
79.371/mg
orientation
Right Angle
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbMounting
Surface Mount
pcbRetention
Yes
pitchMatingInterface
0.50mm
platingMinMating
1.016µm
platingMinTermination
1.016µm
polarizedToPcb
Yes
stackable
No
temperatureRangeOperating
-20° to +85°C
wireCableType
FFC/FPC

Electrical Specifications

currentMaximumPerContact
0.5A
voltageMaximum
50V

Keywords: 54548-1434, 0545481434

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)4165-DC (25 June 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Easy-On - 545481434 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life