Skip to main content

SlimStack

Part Number
532900880
Category
Board-to-Board Connectors

2.00mm Pitch SlimStack Board-to-Board Header, Vertical, Single Row, 0.50mm Square Pin, with Friction Lock, 8 Circuits, with Kinked PC Tails

Physical Specifications

breakaway
No
circuitsLoaded
8
circuitsMaximum
8.0
colorResin
Natural
durabilityMatingCyclesMax
30
firstMateLastBreak
No
flammability
94V-0
glowWireCapable
No
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
matedHeight
3.95mm
matedWidth
6.00mm
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
materialResin
Polyester
netWeight
392.100/mg
numberOfRows
1.0
orientation
Vertical
packagingType
Tray
pcbLocator
No
pcbRetention
Yes
pcbThicknessRecommended
1.60mm
pcTailLength
3.20mm
pitchMatingInterface
2.00mm
platingMinMating
1.016µm
platingMinTermination
1.016µm
polarizedToMatingPart
Yes
polarizedToPcb
No
shrouded
Partially Shrouded
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
1.5A
voltageMaximum
125V

Keywords: 53290-0880, 0532900880

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 33; 44
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
SlimStack - 532900880 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life