Skip to main content

Mighty-SPOX

Part Number
532581129
Category
PCB Headers and Receptacles

Mighty-SPOX Header, 3.50mm Pitch, Vertical, 11 Circuits, Brass (CuZn) Contact

Physical Specifications

breakaway
No
circuitsLoaded
11
circuitsMaximum
11.0
durabilityMatingCyclesMax
30
firstMateLastBreak
No
gender
Male
glowWireCapable
No
guideToMatingPart
Yes
keyingToMatingPart
No
lockToMatingPart
Yes
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
netWeight
2550.100/mg
numberOfRows
1.0
orientation
Vertical
packagingType
Tray
pcbLocator
No
pcbRetention
No
pcbThicknessRecommended
1.60mm
pcTailLength
3.50mm
pitchMatingInterface
3.50mm
platingMinMating
1.016µm
platingMinTermination
1.016µm
polarizedToPcb
No
shrouded
Shrouded
stackable
No
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
5.5A
voltageMaximum
250V

Keywords: 53258-1129, 0532581129

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Mighty-SPOX - 532581129 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life