- Part Number
- 524651271
- Category
- Board-to-Board Connectors
Physical Specifications
- Circuits Loaded
- 12
- Circuits Maximum
- 12.0
- Color Resin
- Natural
- Durability Mating Cycles Max
- 30
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- No
- Mated Height
- 4.50mm,5.65mm
- Mated Width
- 4.70mm,5.10mm
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 128.500/mg
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Embossed Tape on Reel
- Pcb Locator
- No
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.60mm
- Pitch Mating Interface
- 0.80mm
- Plating Min Mating
- 1.016µm
- Plating Min Termination
- 1.016µm
- Polarized To Pcb
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Voltage Maximum
- 50V
Keywords: 52465-1271, 0524651271
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863