Skip to main content
Part Number
524372533
Category
FFC / FPC Connectors

Physical Specifications

Actuator Type
Slider
Circuits Loaded
25
Color Resin
Natural
Contact Position
Bottom
Durability Mating Cycles Max
20
Flammability
94V-0
Material Metal
Phosphor Bronze
Material Plating Mating
Tin-Silver-Bismuth
Material Plating Termination
Tin-Silver-Bismuth
Material Resin
Nylon
Net Weight
328.075/mg
Orientation
Right Angle
Packaging Type
Embossed Tape on Reel
Pcb Locator
No
Pcb Mounting
Surface Mount
Pcb Retention
No
Pc Tail Length
2.00mm
Pitch Mating Interface
0.50mm
Pitch Termination Interface
0.50mm
Polarized To Pcb
Yes
Stackable
No
Temperature Range Operating
-40° to +85°C
Wire Cable Type
FFC/FPC

Electrical Specifications

Current Maximum Per Contact
0.5A
Voltage Maximum
50V

Keywords: 52437-2533, 0524372533

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 524372533 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life