Easy-On
- Part Number
- 524372433
- Category
- FFC / FPC Connectors
Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 24 Circuits, Tin-Silver-Bismuth Plating
Physical Specifications
- actuatorType
- Slider
- circuitsLoaded
- 24
- colorResin
- Natural
- contactPosition
- Bottom
- durabilityMatingCyclesMax
- 20
- flammability
- 94V-0
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin-Silver-Bismuth
- materialPlatingTermination
- Tin-Silver-Bismuth
- materialResin
- Nylon
- netWeight
- 317.720/mg
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbMounting
- Surface Mount
- pcbRetention
- No
- pcTailLength
- 2.00mm
- pitchMatingInterface
- 0.50mm
- pitchTerminationInterface
- 0.50mm
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +85°C
- wireCableType
- FFC/FPC
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 50V
Keywords: 52437-2433, 0524372433
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863