Mizu-P25 Waterproof,Splash Proof
- Part Number
- 521170243
- Category
- Connector Housings
Mizu-P25 Waterproof Wire-to-Wire Receptacle Housing, 5.00mm Pitch for AVSS 0.3, 2 Circuits
Physical Specifications
- circuitsMaximum
- 2.0
- colorResin
- White
- gender
- Receptacle
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialResin
- Polyester
- netWeight
- 0.842/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 5.00mm
- sealed
- Sealed
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminalSize
- 1.3
Keywords: 52117-0243, 0521170243
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863