Mizu-P25 Waterproof,Splash Proof
- Part Number
- 521160413
- Category
- Connector Housings
Mizu-P25 Waterproof Wire-to-Wire Plug Housing, 2.50mm Pitch, 2 Circuits, Wide-Body Type, Black
Physical Specifications
- circuitsMaximum
- 2.0
- colorResin
- Black
- gender
- Plug
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialResin
- Polyester
- netWeight
- 1.800/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 2.50mm
- sealed
- Sealed
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminalSize
- 1.3
Keywords: 52116-0413, 0521160413
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863