Skip to main content
Part Number
521160410
Category
Connector Housings

Physical Specifications

Circuits Maximum
4.0
Color Resin
White
Gender
Plug
Glow Wire Capable
No
Lock To Mating Part
Yes
Material Resin
Polyester
Net Weight
1829.700/mg
Number Of Rows
1.0
Packaging Type
Tray
Panel Mount
No
Pitch Mating Interface
2.50mm
Sealed
Sealed
Stackable
No
Temperature Range Operating
-40° to +105°C
Terminal Size
1.3

Keywords: 52116-0410, 0521160410

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Compliant per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2024)7663-DC (21 Jan 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 521160410 - Image 1  - 521160410 - Image 2  - 521160410 - Image 3  - 521160410 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life