- Part Number
- 511151601
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 16.0
- Color Resin
- Black
- Gender
- Receptacle
- Glow Wire Capable
- No
- Keying To Mating Part
- No
- Lock To Mating Part
- Yes
- Material Resin
- Polyester
- Number Of Rows
- 2.0
- Packaging Type
- Tray
- Panel Mount
- Yes
- Pitch Mating Interface
- 4.00mm
- Sealed
- Unsealed
- Stackable
- No
- Temperature Range Operating
- -40° to +85°C
- Terminal Size
- 1.5
Keywords: 51115-1601, 0511151601
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863