Skip to main content

Mini-Latch

Part Number
508029101
Category
Crimp Terminals

2.50mm Pitch Mini-Latch Crimp Terminal, Female, Brass, Bag

Physical Specifications

durabilityMatingCyclesMax
30
gender
Female
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
netWeight
56.000/mg
packagingAlternativePart
{productNumber=0508029001, packagingType=Reel}
packagingType
Bag
platingMinMating
0.889µm
platingMinTermination
0.889µm
terminationInterfaceStyle
Crimp or Compression
wireInsulationDiameter
1.15-1.90mm
wireSizeAwg
22,24,26,28
wireSizeMm
N/A

Electrical Specifications

currentMaximumPerContact
3.0A

Keywords: 50802-9101, 0508029101

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Mini-Latch - 508029101 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life