Micro-Lock Plus
- Part Number
- 5055721300
- Category
- Crimp Terminals
Micro-Lock Plus Female Crimp Terminal, 2.00mm Pitch, 0.76µm Gold (Au) Plating, 26-22 AWG, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 42.500/mg
- packagingType
- Reel
- pitchMatingInterface
- 2.00mm
- platingMinMating
- 0.760µm
- platingMinTermination
- 1.000µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 0.90-1.50mm
- wireSizeAwg
- 22,24,26
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 505572-1300, 5055721300
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863