Micro-Lock Plus
- Part Number
- 5054311000
- Category
- Crimp Terminals
Micro-Lock Plus Female Crimp Terminal, 1.25mm Pitch, Matte Tin (Sn) Plating, 30-26 AWG, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Matte Tin
- netWeight
- 16.620/mg
- packagingType
- Reel
- pitchMatingInterface
- 1.25mm
- platingMinMating
- 0.700µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 0.78-1.02mm
- wireSizeAwg
- 26,28,30
- wireSizeMm
- 0.049-0.136
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 50V AC (RMS)/DC
Keywords: 505431-1000, 5054311000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863