Easy-On
- Part Number
- 5051102096
- Category
- FFC / FPC Connectors
Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 20 Circuits, 150°C Operating Temperature, Gold over Nickel Plating
Physical Specifications
- actuatorType
- Front Flip
- circuitsLoaded
- 20
- colorResin
- Beige
- contactPosition
- Bottom
- durabilityMatingCyclesMax
- 20
- flammability
- 94V-0
- matedHeight
- 1.90mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 173.700/mg
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbMounting
- Surface Mount
- pcbRetention
- No
- pitchMatingInterface
- 0.50mm
- pitchTerminationInterface
- 0.50mm
- platingMinMating
- 0.051µm
- platingMinTermination
- 0.051µm
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +150°C
- wireCableType
- FFC/FPC
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 50V
Keywords: 505110-2096, 5051102096
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863