TermiMate
- Part Number
- 5050720101
- Category
- PCB Headers and Receptacles
TermiMate PCB Receptacle Terminal, 1.20mm Mated Height
Physical Specifications
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- matedHeight
- 1.20mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- netWeight
- 83.000/mg
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- N/A
- platingMinMating
- 0.406µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- temperatureRangeOperating
- -55° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 125V AC (RMS)/DC
Keywords: 505072-0101, 5050720101
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863