SlimStack
- Part Number
- 5046222412
- Category
- Board-to-Board Connectors
SlimStack Board-to-Board Plug, 0.35mm Pitch, SSB6 Standard Series, 0.60mm Mated Height, 2.00mm Mated Width, 24 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 24
- circuitsMaximum
- 24.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- glowWireCapable
- No
- matedHeight
- 0.60mm
- matedWidth
- 2.00mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 6.610/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 0.35mm
- pitchTerminationInterface
- 0.35mm
- platingMinMating
- 0.100µm
- platingMinTermination
- 0.050µm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.3A
- voltageMaximum
- 50V AC (RMS)/DC
Keywords: 504622-2412, 5046222412
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863