- Part Number
- 5027904091
- Category
- FFC / FPC Connectors
Physical Specifications
- Actuator Type
- Front Flip
- Circuits Loaded
- 40
- Color Resin
- Beige
- Contact Position
- Bottom
- Mated Height
- 2.50mm
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Net Weight
- 371.161/mg
- Orientation
- Right Angle
- Packaging Type
- Embossed Tape on Reel
- Pcb Mounting
- Surface Mount
- Pcb Retention
- Yes
- Pitch Mating Interface
- 0.50mm
- Polarized To Pcb
- Yes
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Wire Cable Type
- FPC only
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Voltage Maximum
- 50V
Keywords: 502790-4091, 5027904091
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863