iGrid
- Part Number
- 5016451020
- Category
- PCB Headers and Receptacles
2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA)
- mountingStyle
- Through Hole
- netWeight
- 855.000/mg
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.20mm,1.60mm
- pcTailLength
- 3.20mm
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- platingMinMating
- 1.000µm
- platingMinTermination
- 1.000µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 501645-1020, 5016451020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863