Easy-On
- Part Number
- 5014610891
- Category
- FFC / FPC Connectors
0.50mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Bottom Contact Style, 0.80mm Mated Height, 8 Circuits
Physical Specifications
- actuatorType
- Back Flip
- circuitsLoaded
- 8
- contactPosition
- Bottom
- durabilityMatingCyclesMax
- 20
- matedHeight
- 0.80mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- netWeight
- 25.229/mg
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbMounting
- Surface Mount
- pcbRetention
- Yes
- pitchMatingInterface
- 0.50mm
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- wireCableType
- FPC only
Electrical Specifications
- currentMaximumPerContact
- 0.3A
- voltageMaximum
- 50V
Keywords: 501461-0891, 5014610891
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863