PicoBlade
- Part Number
- 501258000
- Category
- Crimp Terminals
1.25mm Pitch, PicoBlade Male Crimp Terminal, Tin (Sn) Plating, 28-26 AWG, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Male
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 17.100/mg
- packagingAlternativePart
- {productNumber=0501258100, packagingType=Bag}
- packagingType
- Reel
- platingMinMating
- 0.889µm
- platingMinTermination
- 0.914µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 0.50-1.00mm
- wireSizeAwg
- 26,28
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 125V
Keywords: 50125-8000, 0501258000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863