Board-in
- Part Number
- 500988000
- Category
- Crimp Terminals
4.00mm Pitch, Board-in Crimp Terminal, Male, Vertical, Phosphor Bronze Pre-Plated Tin, 22-18 AWG
Physical Specifications
- gender
- Male
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 61.500/mg
- packagingType
- Reel
- platingMinMating
- 0.889µm
- platingMinTermination
- 0.914µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.80-2.60mm
- wireSizeAwg
- 18,20,22
- wireSizeMm
- N/A
Keywords: 50098-8000, 0500988000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863