- Part Number
- 5006550809
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 8
- Circuits Maximum
- 8.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 750
- Lock To Mating Part
- Yes
- Material Metal
- Steel
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polycarbonate
- Net Weight
- 10141.509/mg
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Panel Mount
- No
- Pitch Mating Interface
- 2.00mm
- Pitch Termination Interface
- 2.00mm
- Polarized To Mating Part
- Yes
- Ports
- 1
- Temperature Range Operating
- -40° to +85°C
- Termination Interface Style
- Crimp or Compression
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Shielded
- Yes
- Shield Type
- Full Shield
- Voltage Maximum
- 125V AC (RMS)/DC
Keywords: 500655-0809, 5006550809
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 2-(2H-Benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol; Perfluorobutane sulfonic acid (PFBS) and its salts per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863