- Part Number
- 495441692
- Category
- Connector Housings
Physical Specifications
- Circuits Maximum
- 8.0
- Color Resin
- Red
- Gender
- N/A
- Glow Wire Capable
- No
- Keying To Mating Part
- Yes
- Material Resin
- Polyester Alloy
- Net Weight
- 0.316/g
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pitch Mating Interface
- 4.20mm
- Temperature Range Operating
- -40° to +105°C
Keywords: 49544-1692, 0495441692
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863