- Part Number
- 477320361
- Category
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- No
- Circuits Detail
- 6 x 1.5mm & 30 x 0.635mm terminals
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 20
- First Mate Last Break
- Yes
- Glow Wire Capable
- No
- Guide To Mating Part
- Yes
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyester
- Net Weight
- 32.800/g
- Number Of Rows
- 3.0
- Orientation
- Right Angle
- Packaging Type
- Tray
- Pcb Locator
- Yes
- Pcb Retention
- No
- Pcb Thickness Recommended
- 1.60mm
- Pitch Mating Interface
- 2.50mm,3.50mm,3.70mm
- Pitch Termination Interface
- 2.50mm,3.50mm,3.70mm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Sealed
- Sealed
- Shrouded
- Closed Ends
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Solder or Weld
- Terminal Size
- 0.635,1.5
Electrical Specifications
- Current Maximum Per Contact
- 6.0A
- Voltage Maximum
- 14V DC
Keywords: 47732-0361, 0477320361
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863