EXTreme Ten60Power
- Part Number
- 464369329
- Category
- Board-to-Board Connectors
EXTreme Ten60Power Right-Angle Receptacle with Side Guides, 4 DC Power Circuits, 30 Signal Circuits, 4 DC Power Circuits, Press Fit Tail
Physical Specifications
- circuitsLoaded
- 38
- circuitsMaximum
- 38.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- flammability
- 94V-0
- glowWireCapable
- No
- guideToMatingPart
- Side,Yes
- keyingToMatingPart
- No
- lockToMatingPart
- No
- matedHeight
- 10.00mm
- materialMetal
- High Conductivity Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 31.541/g
- numberOfRows
- 1.0,5.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.58mm
- pcTailLength
- 2.50mm,3.28mm
- pitchMatingInterface
- 2.00mm,5.50mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- powerSignalConfiguration
- 4p - 30s - 4p
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 60.0A
- voltageMaximum
- 600V AC / 250V DC
Keywords: 46436-9329, 0464369329
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863