EXTreme PowerEdge
- Part Number
- 459110025
- Category
- Card Edge Connectors
EXTreme PowerEdge Mixed Power/Signal Card Edge Connector, Double Sided, 4 Segments or 3.18mm Thick PC Board
Physical Specifications
- circuitsLoaded
- 14
- circuitsMaximum
- 14.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 250
- edgeCardThickness
- 1.57mm
- entryAngle
- Vertical (Top Entry)
- flammability
- 94V-0
- keyingToMatingPart
- N/A
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 9.164/g
- orientation
- Vertical
- packagingType
- Tray
- pcbThicknessRecommended
- 3.18mm
- pcTailLength
- 4.50mm
- pitchMatingInterface
- 12.90mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 3.810µm
- powerSignalConfiguration
- 2p - 2p - 2p - 8s
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 3.0A,40.0A
- dataRate
- Unrated
- highPowerBay300AOrMore
- Yes
- voltageMaximum
- 250V
Keywords: 45911-0025, 0459110025
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863