- Part Number
- 458440001
- Category
- Card Edge Connectors
Physical Specifications
- Circuits Loaded
- 16
- Circuits Maximum
- 16.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 250
- Edge Card Thickness
- 1.57mm
- Entry Angle
- Vertical (Top Entry)
- Flammability
- 94V-0
- Keying To Mating Part
- N/A
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 3.350/g
- Orientation
- Vertical
- Packaging Type
- Tray
- Pcb Thickness Recommended
- 2.40mm,3.20mm
- Pc Tail Length
- 4.63mm
- Pitch Mating Interface
- 2.50mm
- Plating Min Mating
- 0.762µm
- Plating Min Termination
- 3.810µm
- Power Signal Configuration
- 16s - 0p
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Data Rate
- Unrated
- High Power Bay300 A Or More
- No
- Voltage Maximum
- 250V
Keywords: 45844-0001, 0458440001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863