Mini-Fit Plus
- Part Number
- 457503212
- Category
- Crimp Terminals
Mini-Fit Plus Female Crimp Terminal, 16 AWG, Copper Alloy, 0.76µm Gold (Au) Selective Plating, Bag
Physical Specifications
- durabilityMatingCyclesMax
- 250
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 0.148/g
- packagingAlternativePart
- {productNumber=0457503211, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 3.50mm
- wireSizeAwg
- 16
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 13.0A
- voltageMaximum
- 600V
Keywords: 45750-3212, 0457503212
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863