Bus Bar Socket,EXTreme PowerEdge
- Part Number
- 457190002
- Category
- Card Edge Connectors
12.90mm Pitch EXTreme PowerEdge Connector, 3 Segments, 4.50mm Tail Length, Through Hole, Mates to 1.57mm Thick Card Edge or Bus Bar Tab
Physical Specifications
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- edgeCardThickness
- 1.57mm
- entryAngle
- Vertical (Top Entry)
- flammability
- 94V-0
- keyingToMatingPart
- N/A
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 7.469/g
- orientation
- Vertical
- packagingType
- Tray
- pcbThicknessRecommended
- 3.18mm
- pcTailLength
- 4.50mm
- pitchMatingInterface
- 12.90mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 3.810µm
- powerSignalConfiguration
- 6p - 0s
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 40.0A
- dataRate
- Unrated
- highPowerBay300AOrMore
- Yes
- voltageMaximum
- 250V
Keywords: 45719-0002, 0457190002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863