- Part Number
- 449150011
- Category
- Modular Jacks and Plugs
Physical Specifications
- Color Resin
- Clear
- Durability Mating Cycles Max
- 500
- Inverted Top Latch
- N/A
- Jack Height
- N/A
- Lightpipes Le Ds
- None
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polycarbonate
- Net Weight
- 2.846/g
- Orientation
- N/A
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pcb Locator
- No
- Pcb Retention
- No
- Pitch Mating Interface
- 1.02mm
- Pitch Termination Interface
- 1.02mm
- Port Configuration
- 1x1
- Positions Loaded Contacts
- 8/8
- Temperature Range Operating
- -40° to +85°C
- Termination Interface Style
- N/A
- Wire Cable Type
- Round
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Shielded
- Yes
- Voltage Maximum
- 125V
Keywords: 44915-0011, 0449150011
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863