Mini-Fit
- Part Number
- 444783112
- Category
- Crimp Terminals
Mini-Fit HCS Crimp Terminal, 16 AWG, Bag, Copper (Cu) Alloy, Tin (Sn)
Physical Specifications
- gender
- Male
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.133/g
- packagingType
- Bag
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.80-3.10mm
- wireSizeAwg
- 16
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 11.0A
Keywords: 44478-3112, 0444783112
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863