Mini-Fit HCS
- Part Number
- 444721053
- Category
- PCB Headers and Receptacles
Mini-Fit HCS Header, 4.20mm Pitch, Dual Row, Vertical, with Snap-in Plastic Peg PCB Lock, 10 Circuits, Nylon 6/6 94V-0, Matte Tin (Sn) Plating, without Drain Holes
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- mountingStyle
- Through Hole
- netWeight
- 2.170/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.78mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 4.20mm
- pitchTerminationInterface
- 4.20mm
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 11.0A
- voltageMaximum
- 600V
Keywords: 44472-1053, 0444721053
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863