Modular Jack 6/4
- Part Number
- 441440104
- Category
- Modular Jacks and Plugs
Modular Jack, Right-Angle, LCP, Surface Mount, 6/4, 1.27µm Gold Plating
Physical Specifications
- colorResin
- Black
- durabilityMatingCyclesMax
- 500
- invertedTopLatch
- No
- jackHeight
- 11.73mm
- lightpipesLeDs
- None
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 2.240/g
- orientation
- Right Angle (Side Entry)
- packagingType
- Embossed Tape on Reel
- pcbRetention
- Yes
- pitchMatingInterface
- 1.27mm
- pitchTerminationInterface
- 1.27mm
- platingMinMating
- 1.270µm
- platingMinTermination
- 2.540µm
- portConfiguration
- 1x1
- positionsLoadedContacts
- 6/4
- temperatureRangeOperating
- -40° to +80°C
- terminationInterfaceStyle
- Surface Mount
- wireCableType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- shielded
- No
- voltageMaximum
- 125V
Keywords: 44144-0104, 0441440104
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863