Skip to main content

Micro-Fit 3.0

Part Number
436450400
Category
Connector Housings

Micro-Fit 3.0 Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Black

Physical Specifications

circuitsMaximum
4.0
colorResin
Black
flammability
94V-0
gender
Receptacle
glowWireCapable
No
keyingToMatingPart
No
lockToMatingPart
Yes
materialResin
Polyester
netWeight
0.558/g
numberOfRows
1.0
packagingType
Bag
panelMount
No
pitchMatingInterface
3.00mm
polarizedToMatingPart
Yes
stackable
No
temperatureRangeOperating
-40° to +105°C

Keywords: 43645-0400, 0436450400

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Micro-Fit 3.0 - 436450400 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life