Micro-Fit 3.0
- Part Number
- 430452000
- Category
- PCB Headers and Receptacles
Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Dual Row, 20 Circuits, with Snap-in Plastic Peg PCB Lock, 1.52µm Matte Tin Plating, Glow-Wire Capable, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- Yes
- matedHeight
- 10.29mm
- materialMetal
- Brass
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 3.080/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 3.00mm
- platingMinMating
- 1.524µm
- platingMinTermination
- 1.524µm
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V
Keywords: 43045-2000, 0430452000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863