Panel Grounding Clip
- Part Number
- 40062005
- Category
- Crimp Terminals
Panel Grounding Clip Crimp Terminal 42172, 18-16 AWG, 301 Stainless Steel, 1.27mm Panel Thickness
Physical Specifications
- gender
- Female
- materialMetal
- Stainless Steel
- materialPlatingMating
- Unplated
- netWeight
- 1.212/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 3.00mm max.
- wireSizeAwg
- 16,18
- wireSizeMm
- N/A
Keywords: 40-06-2005, 0040062005
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863