Eurostyle Pluggable
- Part Number
- 399800403
- Category
- Terminal Blocks and Barrier Strip
5.08mm Pitch Beau Eurostyle Surface Mount Compatible Locking Header, 3 Circuits
Physical Specifications
- circuitsLoaded
- 3
- colorResin
- Black
- entryAngle
- N/A
- flammability
- 94V-0
- lockToMatingPart
- Yes
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 2.719/g
- numberOfRows
- 1.0
- orientation
- Vertical
- panelMount
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.81mm
- pitchMatingInterface
- 5.08mm
- pitchTerminationInterface
- 5.08mm
- platingMinMating
- 3.810µm
- platingMinTermination
- 3.810µm
- polarizedToMatingPart
- Yes
- shrouded
- Unshrouded
- stackable
- No
- temperatureRangeOperating
- 140°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 10.0A
- voltageMaximum
- 300V
Keywords: 39980-0403, 0399800403
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)8585-DC (23 Jan 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863