Eurostyle Pluggable
- Part Number
- 397210018
- Category
- Terminal Blocks and Barrier Strip
3.81mm Pitch Eurostyle Vertical PCB Header, 2 Rows, 18 Circuits
Physical Specifications
- circuitsLoaded
- 18
- circuitsMaximum
- 18.0
- colorResin
- Green
- entryAngle
- N/A
- lockToMatingPart
- No
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA)
- numberOfRows
- 2.0
- orientation
- Vertical
- panelMount
- No
- pcbThicknessRecommended
- 2.00mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 3.81mm
- pitchTerminationInterface
- 3.81mm
- polarizedToMatingPart
- Yes
- shrouded
- Closed Ends
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 300V
Keywords: 39721-0018, 0397210018
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863