Skip to main content

Eurostyle Pluggable

Part Number
397200018
Category
Terminal Blocks and Barrier Strip

3.81mm Pitch Eurostyle Right-Angle PCB Header, 2 Rows, 18 Circuits

Physical Specifications

circuitsLoaded
18
circuitsMaximum
18.0
colorResin
Green
entryAngle
N/A
lockToMatingPart
No
materialPlatingTermination
Tin
materialResin
Polyamide (PA)
numberOfRows
2.0
orientation
Horizontal
panelMount
No
pcbThicknessRecommended
2.00mm
pcTailLength
3.50mm
pitchMatingInterface
3.81mm
pitchTerminationInterface
3.81mm
polarizedToMatingPart
Yes
shrouded
Closed Ends
stackable
No
temperatureRangeOperating
-40° to +105°C

Electrical Specifications

currentMaximumPerContact
8.0A
voltageMaximum
300V

Keywords: 39720-0018, 0397200018

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Eurostyle Pluggable - 397200018 - Image 1 Eurostyle Pluggable - 397200018 - Image 2
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life