- Part Number
- 397000003
- Category
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 3
- Circuits Maximum
- 3.0
- Color Resin
- Green
- Entry Angle
- Horizontal
- Lock To Mating Part
- No
- Material Plating Termination
- Tin
- Material Resin
- Nylon
- Number Of Rows
- 1.0
- Orientation
- Horizontal
- Panel Mount
- Yes
- Pitch Mating Interface
- 2.54mm
- Polarized To Mating Part
- No
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Wire Size Awg
- 18,20,22,24,26
- Wire Size Mm
- 0.13-0.82
Electrical Specifications
- Current Maximum Per Contact
- 6.0A
- Voltage Maximum
- 150V
Keywords: 39700-0003, 0397000003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863