Easy-On
- Part Number
- 39532254
- Category
- FFC / FPC Connectors
Easy-On FFC/FPC Connector, 1.25mm Pitch, Through-Hole, Right-Angle, ZIF, Top Contact Style, 25 Circuits
Physical Specifications
- actuatorType
- Slider
- circuitsLoaded
- 25
- colorResin
- Natural
- contactPosition
- Top
- durabilityMatingCyclesMax
- 30
- matedHeight
- 5.00mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin-Bismuth
- materialPlatingTermination
- Tin-Bismuth
- materialResin
- Polyester
- netWeight
- 2074.160/mg
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- No
- pcbMounting
- Through Hole
- pcbRetention
- No
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 1.25mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToPcb
- No
- stackable
- No
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- FFC/FPC
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 200V
Keywords: 39-53-2254, 0039532254
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863