Eurostyle Pluggable
- Part Number
- 395320002
- Category
- Terminal Blocks and Barrier Strip
5.08mm Pitch Eurostyle Right-Angle PCB Header, Open Ends, 2 Circuits
Physical Specifications
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- entryAngle
- N/A
- lockToMatingPart
- Yes
- netWeight
- 0.750/g
- numberOfRows
- 1.0
- orientation
- Horizontal
- panelMount
- No
- pcbThicknessRecommended
- 3.18mm
- pcTailLength
- 5.08mm
- pitchMatingInterface
- 5.08mm
- pitchTerminationInterface
- 5.08mm
- polarizedToMatingPart
- Yes
- shrouded
- Open Ends
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- voltageMaximum
- 300V
Keywords: 39532-0002, 0395320002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863