Eurostyle Pluggable
- Part Number
- 395215012
- Category
- Terminal Blocks and Barrier Strip
5.00mm Pitch Eurostyle Vertical PCB Header, Open Ends, Green Housing, 12 Circuits
Physical Specifications
- circuitsLoaded
- 12
- circuitsMaximum
- 12.0
- colorResin
- Green
- entryAngle
- N/A
- lockToMatingPart
- Yes
- numberOfRows
- 1.0
- orientation
- Vertical
- panelMount
- No
- pcbThicknessRecommended
- 3.20mm
- pcTailLength
- 3.90mm
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- polarizedToMatingPart
- Yes
- shrouded
- Open Ends
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- voltageMaximum
- 300V
Keywords: 39521-5012, 0395215012
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863