Skip to main content
Part Number
395021515
Category
Terminal Blocks and Barrier Strip

Physical Specifications

Circuits Loaded
15
Color Resin
Black
Entry Angle
N/A
Lock To Mating Part
No
Number Of Rows
1.0
Orientation
Right Angle
Panel Mount
No
Pcb Thickness Recommended
2.50mm
Pc Tail Length
3.50mm
Pitch Mating Interface
3.50mm
Pitch Termination Interface
3.50mm
Polarized To Mating Part
Yes
Shrouded
Shrouded
Stackable
No
Temperature Range Operating
-40° to +105°C

Electrical Specifications

Current Maximum Per Contact
8.0A
Voltage Maximum
300V

Keywords: 39502-1515, 0395021515

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed per EU 2015/863
 - 395021515 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life