Skip to main content

Eurostyle Pluggable

Part Number
395000012
Category
Terminal Blocks and Barrier Strip

3.50mm Pitch Eurostyle Horizontal Plug, 12 Circuits

Physical Specifications

circuitsLoaded
12
circuitsMaximum
12.0
colorResin
Black
entryAngle
Vertical
lockToMatingPart
No
netWeight
9.400/g
numberOfRows
1.0
orientation
N/A
panelMount
No
pcbRetention
N/A
pitchMatingInterface
3.50mm
pitchTerminationInterface
3.50mm
polarizedToMatingPart
Yes
stackable
No
temperatureRangeOperating
-40° to +105°C
wireSizeAwg
16,18,20,22,24,26,28,30
wireSizeMm
0.05-1.31

Electrical Specifications

currentMaximumPerContact
8.0A
voltageMaximum
300V

Keywords: 39500-0012, 0395000012

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 33; 3; 44; 47
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
50 Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Duty-To-Declare per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:a44239ae-1c46-4c60-ae98-bcff0f60ab2c
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
Eurostyle Pluggable - 395000012 - Image 1 Eurostyle Pluggable - 395000012 - Image 2 Eurostyle Pluggable - 395000012 - Image 3 Eurostyle Pluggable - 395000012 - Image 4 Eurostyle Pluggable - 395000012 - Image 5
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life